SLOSEB2 February 2026 VCA710
ADVANCE INFORMATION
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| No. | NAME | ||
| 1 | VOP_LNA | Output | LNA non-inverting output |
| 2 | VOM_LNA | Output | LNA inverting output |
| 3 | EN_LNA | Input | LNA Enable, EN_LNA = 0 = Disable and EN_LNA = 1 = Enable |
| 4 | VIM_VGA | Input | VGA inverting Input |
| 5 | VIP_VGA | Input | VGA non-inverting input |
| 6 | VEE_VGA | Power | VGA negative supply |
| 7 | VCC_VGA | Power | VGA positive supply |
| 8 | EN_VICM | Input |
VGA internal common mode enable. EN_VICM = 1; Input common mode = Mid Supply. For AC coupled inputs. EN_VICM = 0; Input common mode = (VIP_VGA+VIM_VGA)/2. For DC inputs. |
| 9 | EN_VGA | Input | VGA Enable, EN_VGA = 0 = Disable and EN_VGA = 1 = Enable |
| 10 | VOCM_ADJ | Input | Output Common-Mode Voltage adjust pin. |
| 11 | VOP_VGA | Output | Non-inverting VGA output |
| 12 | VOM_VGA | Output | Inverting VGA output |
| 13 | VREF | Input | External reference voltage. Can be left floating to use internal VREF but TI recommends decouple to ground using 1nF capacitor. |
| 14 | GAIN_ADJ | Input | Gain Control Voltage |
| 15 | HILO | Input | Gain Range Select. High Gain Mode = HILO = 1. Low Gain Mode = HILO = 0 |
| 16 | VIM_LNA | Input | LNA inverting input |
| 17 | VIP_LNA | Input | LNA non-inverting input |
| 18 | NC | NC | No Connect |
| 19 | VCC_LNA | Power | LNA positive supply |
| 20 | VEE_LNA | Power | LNA negative supply |
| — | Thermal Pad | — | Thermal pad. Electrically isolated from the device. Recommended connection to a heat spreading plane, typically VEE. |