SLOSEB2 February   2026 VCA710

ADVANCE INFORMATION  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics for LNA
    6. 5.6 Electrical Characteristics for VGA
    7. 5.7 Typical Characteristics: Low-Noise Amplifier (LNA)
    8. 5.8 Typical Characteristics: Variable Gain Amplifier (VGA)
    9. 5.9 Typical Characteristics: Low-Noise Amplifier + Variable Gain Amplifier
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Typical Application
      1. 8.1.1 Ultrasound Flow Meter Front-End
      2. 8.1.2 Design Requirements
      3. 8.1.3 Detailed Design Procedure
      4. 8.1.4 Optical Receiver Front-end
    2. 8.2 Power Supply Recommendations
    3. 8.3 Layout
      1. 8.3.1 Layout Guidelines
      2. 8.3.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Device Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
    1. 11.1 Tape and Reel Information
    2. 11.2 Mechanical Data

Electrical Characteristics for LNA

at TA = 25oC, VCC – VEE = 5V, CS = 100nF, Differential Load : RL = 300Ω, CL = 5pF, AC coupled single-ended or differential input, always differential output.(1)(2)(unless otherwise specified)
PARAMETER(3) TEST CONDITIONS MIN TYP MAX UNIT
AC PERFORMANCE
Internal fixed gain 20 dB
SSBW Small-signal bandwidth VO = 20mVPP 220 MHz
LSBW Large-signal bandwidth VO = 4VPP 60 MHz
VO = 4VPP, 0.1dB flatness 9.2
SR Slew rate VO = 4V step 455 V/µs
en Input voltage noise density f = 1MHz 0.9 nV/√Hz
in Input current noise density f = 1MHz, un-matched 4.5 pA/√Hz
f = 1MHz, matched 2
HD2 Second-order harmonic distortion f = 5MHz, VO = 4VPP –90 dBc
HD3 Third-order harmonic distortion f = 5MHz, VO = 4VPP –70 dBc
Output overdrive recovery 20 ns
Propagation delay f = 2MHz 1 ns
INPUT PERFORMANCE
Linear input voltage range Differential input 800 mVPP
Single-ended input 800 mVPP
RIN Input resistance Differential input 20 kΩ
Pull up to VICM 10
CIN Input capacitance Common-mode 2 pF
Differential-mode 2.3
VICM Input common-mode voltage Generated internal to device Mid-Supply – 0.8 V
VOCM Output common-mode voltage Generated internal to device Mid-Supply V
OUTPUT PERFORMANCE
Maximum output voltage swing 8 VPP
LNA output headroom Saturated output VEE_LNA + 0.3 VCC_LNA – 0.3 V
Output short-circuit current 80 100 130 mA
POWER SUPPLY
IQ Quiescent current (LNA) 11 12.2 mA
TA = –55℃ to +125℃ 12
LNA enable threshold Enable VEE_LNA + 1.4 V
Disable VEE_LNA + 0.6
LNA enable time 0.5 µs
LNA disable time 0.05 µs
LNA disabled quiescent current 10 12.5 µA
TI recommends AC coupling both input and output for the LNA. LNA cannot be used in DC coupled mode. Provide an AC coupling capacitor at the input such that the added series capacitor in tandem with the input resistor RIN forms a high pass filter of ~ 1/10th the signal frequency.
All output voltages are always given as a differential output voltage.
LNA both inputs are terminated with same impedance.