SLOSEB2 February 2026 VCA710
ADVANCE INFORMATION
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCC_LNA – VEE_LNA, VCC_VGA – VEE_VGA | Supply voltage | 5.5 | V | |
| VIP_LNA , VIM_LNA | Input voltage | VEE | VCC | V |
| LNA differential Input / VGA differential input | ±1/±4.5 | V | ||
| All other inputs | Input voltage | VEE + 0.5 | VCC + 0.5 | V |
| VREF, GAIN_ADJ | VEE | VEE+2.5 | V | |
| II / IO | Continuous input / output current | 10 / 50 | mA | |
| Continuous power dissipation | See Thermal Information | |||
| TJ | Junction temperature | 150 | ℃ | |
| Tstg | Storage temperature | –65 | 150 | ℃ |