SLOSEB6D February 2025 – November 2025 LMH13000
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | RSET | I | Resistor setting pin. Connect a 20kΩ resistor to AGND to set output current IOUT. |
| 2 | VSET | I | Voltage setting pin. Apply a voltage to set IOUT
IOUT = VSET / RSET × k |
| 3 | AGND | P | Signal ground |
| 4 | AVDD | P | Signal supply |
| 5 | PVDD | P | Power supply |
| 6 | PGND | P | Power ground |
| 7, 8 | IOUT | O | Output current sink |
| 9 | PD | I | Power-down input: 0 = normal operation 1 = power down |
| 10 | EN | I | Negative LVDS input |
| 11 | EP | I | Positive LVDS input |
| 12 | MODE | I | Output current mode select 0 = low-current (5mA to 1A) 1 = high-current (250mA to 5A) |
| 13 | RBIAS | I | Constant current setting resistor. Connect a resistor to AGND for fixed dc current through IOUT. Connect to AVDD to disable. |