SLOSEB6D February 2025 – November 2025 LMH13000
PRODUCTION DATA
| PARAMETER | VALUE |
|---|---|
| Generate narrow optical pulses | 2ns |
| Optical rise time | <1ns |
| Electrical output power | 2A |
| Instantaneous optical output power | 1.5W |
| Optical power stability | < 2% across temperature |
| DEVICE | INPUT TYPE | MINIMUM STABLE GAIN (V/V) | VOLTAGE NOISE (nV/√Hz) |
INPUT CAPACITANCE (pF) | GAIN BANDWIDTH (GHz) |
|---|---|---|---|---|---|
| OPA855 | Bipolar | 7 | 0.98 | 0.8 | 8 |
| OPA856 | Bipolar | 1 | 0.9 | 1.1 | 1.1 |
| OPA858 | CMOS | 7 | 2.5 | 0.8 | 5.5 |
| OPA859 | CMOS | 1 | 3.3 | 0.8 | 0.9 |
| LMH6629 | Bipolar | 10 | 0.69 | 5.7 | 4 |