SLOSED6 December 2025 TRF0108-SEP
PRODUCTION DATA
The TRF0108-SEP is a very high-performance differential-to-single-ended (D2S) amplifier optimized for radio frequency (RF) and intermediate frequency (IF) applications with signal bandwidths up to 12GHz. The device is an excellent choice for conversion of differential output of an RF DAC to a single-ended output. The device has a two-stage architecture and provides approximately 15.2dB of gain at 2GHz. The on-chip matching components simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth. A power-down feature is also available for power savings.