| Orderable part number |
Status(1) |
Material type(2) |
Package
| Pins |
Package
qty | Carrier |
RoHS(3) |
Lead
finish/Ball material(4) |
MSL
rating/Peak reflow(5) |
Op temp
(°C) |
Part
marking(6) |
| PTRF1218RPVR |
Preview |
Preproduction |
WQFN-HR
(RPV) | 12 |
3000 |
LARGE T&R |
Yes |
NIPDAU |
Level-2-260C-1 YEAR |
-40 to
105 |
1218 |
(2) Material type: When
designated, preproduction parts are prototypes/experimental devices, and are
not yet approved or released for full production. Testing and final process,
including without limitation quality assurance, reliability performance
testing, and/or process qualification, may not yet be complete, and this
item is subject to further changes or possible discontinuation. If available
for ordering, purchases will be subject to an additional waiver at checkout,
and are intended for early internal evaluation purposes only. These items
are sold without warranties of any kind.
(3) RoHS values: Yes, No,
RoHS Exempt. See the
TI RoHS
Statement for additional information and value
definition.
(4) Lead finish/Ball material:
Parts may have multiple material finish options. Finish options are
separated by a vertical ruled line. Lead finish/Ball material values may
wrap to two lines if the finish value exceeds the maximum column width.
(5) MSL rating/Peak reflow:
The moisture sensitivity level ratings and peak solder (reflow)
temperatures. In the event that a part has multiple moisture sensitivity
ratings, only the lowest level per JEDEC standards is shown. Refer to the
shipping label for the actual reflow temperature that will be used to mount
the part to the printed circuit board.
(6) Part marking: There
may be an additional marking, which relates to the logo, the lot trace code
information, or the environmental category of the part.
Multiple part markings will be inside
parentheses. Only one part marking contained in parentheses and separated by
a "~" will appear on a part. If a line is indented then it is a continuation
of the previous line and the two combined represent the entire part marking
for that device.
| Important Information
and Disclaimer: The information provided on this page
represents TI's knowledge and belief as of the date that it is
provided. TI bases its knowledge and belief on information
provided by third parties, and makes no representation or
warranty as to the accuracy of such information. Efforts are
underway to better integrate information from third parties. TI
has taken and continues to take reasonable steps to provide
representative and accurate information but may not have
conducted destructive testing or chemical analysis on incoming
materials and chemicals. TI and TI suppliers consider certain
information to be proprietary, and thus CAS numbers and other
limited information may not be available for release. |
| In no event shall TI's
liability arising out of such information exceed the total
purchase price of the TI part(s) at issue in this document sold
by TI to Customer on an annual basis. |