SLOSEF5 June 2026 TRF1218
ADVANCE INFORMATION
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NAME | NO. | ||
| GND | 1, 3, 4, 7, 8, 10 | Ground | Ground |
| INM | 5 | Input | External ac coupling capacitor
on negative input. Typical value 100nF. |
| INP | 6 | Input | Single ended input |
| OUTM | 12 | Output | Differential signal output, negative |
| OUTP | 11 | Output | Differential signal output, positive |
| PD | 2 | Input | Power-down signal. Supports
1.8V and 3.3V Logic. 0 = Chip enabled 1 = Power down |
| VDD | 9 | Power | 5V supply |
| Thermal pad | Pad | — | Thermal pad. Connect to ground on board. |