SLOSEG0A November 2025 – November 2025 LOG305
PRODUCTION DATA
The LOG305 has a supply voltage (VCC) biased at any voltage between 2.7V to 5.25V with respect to the VEE. Provide separate decoupling capacitors, resistors, and ferrite beads for VCC pin (see Section 8.4.2) to maintain sufficient immunity against noise coupling.
In general, an RC filter with a 10Ω in series and a 4.7μF capacitor between VCC and VEE is recommended. Additionally, a 100nF capacitor in parallel with 4.7μF capacitor placed closer to the pin, improves higher frequency rejection. The low-pass pole of this RC filter lands at approximately 3.3kHz which is sufficiently lower than the signal of interest which in case of LOG305 is 200kHz.
The general practice can be to design a low-pass filter on the supply line with a cutoff frequency lower than the incoming frequency signal by at-least a decade. An external matched band-pass filter at the Log_In pin, along with a low-pass filter on the supply pins, provides sufficient power-supply rejection to keep Log_Out unaffected.