SLOSEG2 April 2026 OPA620
PRODUCTION DATA
| FEATURES | PRODUCT |
|---|---|
| 100MHz GBW, RRIO, CMOS | OPAx354 |
| Shutdown version of OPAx354 family | OPAx357 |
| 200MHz GBW, rail-to-rail output, CMOS, shutdown | OPAx355 |
| 200MHz GBW, rail-to-rail output, CMOS | OPAx356 |
| 38MHz GBW, rail-to-rail input/output, CMOS | OPAx350, OPAx353 |
| 75MHz BW G = 2, rail-to-rail output | OPA2631 |
| 150MHz BW G = 2, rail-to-rail output | OPA2634 |
| 100MHz BW, differential input/output, 3.3V supply | THS412x |