SLOSEG2A April 2026 – June 2026 OPA2620 , OPA620
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Input offset voltage | VS = 5.5V, TA = 25°C | ±300 | µV | ||
| VS = 5.5V, TA = –40°C to +125°C | ±1 | mV | ||||
| dVOS/dT | Input offset voltage drift | VS = 5.5V, TA = –40°C to +125°C | ±1.2 | µV/°C | ||
| PSRR | Power-supply rejection ratio | VS = 2.7V to 5.5V, VCM = (VS / 2) − 0.55V | ±30 | ±100 | µV/V | |
| PSRR | Power-supply rejection ratio | VS = 2.7V to 5.5V, VCM = (VS / 2) – 0.55V, TA = –40°C to +125°C |
±200 | µV/V | ||
| INPUT BIAS CURRENT | ||||||
| IB | Input bias current(2) | 3 | ±50 | pA | ||
| IOS | Input offset current(2) | ±1 | ±50 |
|||
| NOISE | ||||||
| en | Input voltage noise density | f = 1MHz | 5.5 | nV/√Hz | ||
| in | Input current noise density | f = 1MHz | 300 | fA/√Hz | ||
| INPUT VOLTAGE RANGE | ||||||
| VCM | Common-mode voltage | (V–) – 0.1 | (V+) + 0.1 | V | ||
| CMRR | Common-mode rejection ratio | VS = 5.5V, –0.1V < VCM < 3.5V, TA = 25°C | 75 | 96 | dB | |
| VS = 5.5V, –0.1V < VCM < 3.5V, TA = –40℃ to +125℃ |
70 | dB | ||||
| VS = 5.5V, –0.1V < VCM < 5.6V, TA = 25°C | 66 | 68 | dB | |||
| VS = 5.5V, –0.1V < VCM < 5.6V, TA = –40℃ to +125℃ |
55 | dB | ||||
| INPUT IMPEDANCE | ||||||
| CIN | Differential | 1013 || 2 | Ω || pF | |||
| Common-mode | 1013 || 2 | |||||
| OPEN-LOOP GAIN | ||||||
| AOL | Open-loop gain | VS = 5.5V, 0.3V < VO < 5.2V, TA = 25°C |
100 | 120 | dB | |
| VS = 5.5V, 0.4V < VO < 5.1V, TA = –40 to +125℃ |
90 | |||||
| FREQUENCY RESPONSE | ||||||
| f−3dB | Small-signal bandwidth | G = +1, VO = 100mVPP, RF = 25Ω | 250 | MHz | ||
| G = +2, VO = 100mVPP, RF = 604Ω | 90 | |||||
| GBW | Gain-bandwidth product | G = +10 | 100 | MHz | ||
| f0.1dB | Bandwidth for 0.1dB gain flatness | G = +2, VO = 100mVPP | 40 | MHz | ||
| SR | Slew rate | VS = 5.5V, G = +1, 4V step | 190 | V/µs | ||
| VS = 5.5V, G = +1, 2V step | 150 | |||||
| VS = 3V, G = +1, 2V step | 130 | |||||
| Rise-and-fall time | G = +1, VO = 200mVPP, 10% to 90% | 3 | ns | |||
| G = +1, VO = 2VPP, 10% to 90% | 11 | |||||
| tS | Settling time | 0.1%, VS = 5V, G = +1, 2V output step | 30 | ns | ||
| 0.01%, VS = 5V, G = +1, 2V output step | 60 | |||||
| Overdrive recovery time | VIN × G = VS | 20 | ns | |||
| HD2 | Second-order harmonic distortion | G = +1, f = 1MHz, VO = 2VPP, RL = 200Ω, VCM = (V–) + 1.5V | –79 | dBc | ||
| HD3 | Third-order harmonic distortion | G = +1, f = 1MHz, VO = 2VPP, RL = 200Ω, VCM = (V–) + 1.5V | –77 | dBc | ||
| Channel-to-channel crosstalk | OPA2620, f = 5MHz | –110 | dB | |||
| OUTPUT | ||||||
| Output voltage swing from supply rails | VS = 5.5V, VID = 0.5V | 0.02 | 0.05 | V | ||
| VS = 5.5V, TA = –40°C to +125°C, VID = 0.5V | 0.1 | |||||
| IO | Output current, single, dual, quad(1)(2) | VS = 5.5V | 100 | mA | ||
| VS = 3V | 50 | |||||
| Closed-loop output impedance | f < 100kHz | 0.05 | Ω | |||
| RO | Open-loop output resistance | 39 | Ω | |||
| POWER SUPPLY | ||||||
| IQ | Quiescent current (per amplifier) | TA = 25°C, VS = 5.5V (enabled), IO = 0A | 5.1 | 6.6 | mA | |
| TA = –40°C to +125°C | 7.9 | |||||
| THERMAL SHUTDOWN: JUNCTION TEMPERATURE | ||||||
| Shutdown | 160 | ℃ | ||||
| Reset from shutdown | 140 | ℃ | ||||