SLOU588 March   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 General Use
      2. 2.1.2 Test Setup Diagrams
        1. 2.1.2.1 Gain and OP1dB Test Setup
        2. 2.1.2.2 S-Parameter Test Setup
        3. 2.1.2.3 Noise Figure Test Setup
        4. 2.1.2.4 Two-Tone OIP3 Test Setup
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
      1. 3.2.1 Stack-Up and Material
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1.     Trademarks
  11. 5Related Documentation

Bill of Materials (BOM)

Table 3-2 lists the BOM.

Table 3-2 Bill of Materials (BOM)
DesignatorQuantityValueDescriptionPackage ReferencePart NumberManufacturer
!PCB1Printed Circuit BoardAMPS259Any
C5122uFCAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 06030603CL10A226MP8NUNESamsung Electro-Mechanics
C6, C722.2uFCAP, CERM, 2.2 uF, 10 V, +/- 10%, X7S, 04020402C1005X7S1A225K050BCTDK
C810.22uFCAP, CERM, 0.22 uF, 10 V, +/- 20%, X5R, 02010201LMK063BJ224MP-FTaiyo Yuden
C11, C12, C13, C234100nF0.1 µF ±20% 16V Ceramic Capacitor 0201 (0603 Metric)0201560Z104MTTKYOCERA AVX
J10, J11, J1232.92mm Connector Jack, Female Socket 50 Ohms Through Hole SolderRF_JACK145-0711-261Cinch Connectivity Solutions
J141Header, 100mil, 3x1, Tin, THHeader, 3 PIN, 100mil, TinPEC03SAANSullins Connector Solutions
J25, J1012

Header, 2.54 mm, 2x1, Gold, TH

Header, 2.54mm, 2x1, TH61300211121Wurth Elektronik
L111000 ohmFerrite Bead, 1000 ohm @ 100 MHz, 0.25 A, 04020402BLM15HD102SN1DMuRata
R5, R620RES, 0, 5%, .05 W, AEC-Q200 Grade 0, 02010201ERJ-1GN0R00CPanasonic
R8, R922.49kRES, 2.49 k, 1%, 0.063 W, AEC-Q200 Grade 0, 04020402CRCW04022K49FKEDVishay-Dale
SH-J1, SH-J221x2Shunt, 100mil, Gold plated, BlackShuntSNT-100-BK-GSamtec
U11TRF1213RPVRWQFN-FCRLF12TRF1213RPVRTexas Instruments