SLOU588 March   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 General Use
      2. 2.1.2 Test Setup Diagrams
        1. 2.1.2.1 Gain and OP1dB Test Setup
        2. 2.1.2.2 S-Parameter Test Setup
        3. 2.1.2.3 Noise Figure Test Setup
        4. 2.1.2.4 Two-Tone OIP3 Test Setup
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layout
      1. 3.2.1 Stack-Up and Material
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1.     Trademarks
  11. 5Related Documentation

Features

  • Operates on a single 5V supply
  • Designed for single-ended, 50Ω input matching
  • Simple interface to the input and outputs through onboard SMA connectors
  • Power-down option available onboard using a jumper