SLPS271H March 2010 – December 2024 CSD17510Q5A
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Thermal Resistance Junction to Case(1) | 1.6 | °C/W | ||
| RθJA | Thermal Resistance Junction to Ambient(1)(2) | 51 | °C/W | ||
|
Max RθJA = 51°C/W when mounted on 1 inch2 (6.45cm2) of 2oz. (0.071mm thick) Cu. |
|
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz. (0.071-mm thick) Cu. |