SLPS369C February 2012 – May 2025 CSD16342Q5A
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RθJC | Thermal Resistance Junction to Case(1) | 1.2 | °C/W | ||
| RθJA | Thermal Resistance Junction to Ambient(1)(2) | 50 | °C/W | ||
|
Max RθJA = 50°C/W when mounted on 1 inch2 of 2oz. Cu. |
|
Max RθJA = 123°C/W when mounted on minimum pad area of 2oz. Cu. |