For best operational performance of the device, use good printed-circuit board (PCB) layout practices, including:
- Reduce parasitic coupling by running sensitive
traces, such as the MID connection, as far away from supply
lines or noise sources as possible. If these traces cannot
be kept separate, crossing the sensitive trace perpendicular
is much better as opposed to in parallel with the noisy
trace.
- Power dissipated in the RES80A-Q1 causes the
junction temperature to rise. For reliable operation,
junction temperature must be limited to 150°C, maximum.
Maintaining a lower junction temperature results in higher
reliability.
- Package thermal resistance, RθJA, is
affected by mounting techniques and environments.
Poor air circulation can significantly increase
thermal resistance to the ambient environment.
Best thermal performance is achieved by soldering
the RES80A-Q1 onto a
circuit board with wide printed circuit traces,
especially for the LVIN connection, to allow
greater conduction through the device leads.
- Use groove cutting to achieve an improved PCB creepage distance. For
grooves wider than 1mm, the effective creepage distance is
the existing creepage distance plus the width of the groove
and twice the depth of the groove. This sum must equal or
exceed the required creepage distance. The groove must not
weaken the substrate to the point of failure to meet
mechanical test requirements. All layers under the groove
must be free from traces, vias, and pads to maintain the
maximum creepage distance.
- Clean the PCB after board assembly for best
performance. Residual flux can create parasitic leakage
paths and reduce effective creepage distances.
- Any precision integrated circuit can
experience performance shifts resulting from moisture
ingress into the plastic package. Following any aqueous PCB
cleaning process, bake the PCB assembly to remove moisture
introduced into the device packaging during the cleaning
process.
- A
low temperature, post-cleaning bake at 85°C for 30
minutes is sufficient for most circumstances.
- Use conformal coating or potting, the deposition of an insulating polymer or
other material layer over an assembled PCB, to further
improve the pollution degree around the RES80A-Q1. This process
reduces the requirements for creepage and clearance
distances by eliminating or reducing the influence of
pollutants.