SLPS819 September 2026 RES80A-Q1
ADVANCE INFORMATION
The RES80A-Q1 can be configured with an isolated amplifier such as the AMC1311B-Q1 for measurements requiring reinforced isolation. Figure 7-7 shows an example circuit configuration for such an application, where the RES80A-Q1 attenuates the input voltage and the AMC1311B-Q1 crosses the isolation barrier. A discrete difference amplifier with RES11A-Q1 and OPA388-Q1 is used to adapt the differential output voltage of the AMC1311B-Q1 for use with a single-ended 5V ADC.