SLUA963B June 2020 – October 2022 UCC21710-Q1 , UCC21732-Q1 , UCC5870-Q1
The active high voltage clamping feature protects power transistors from over-voltage damage during switching transitions, specifically turn-off, while reducing the power dissipated in the external TVS clamp diodes used to protect the power FET. The UCC5870-Q1 has a designated input pin, VCECLP, that monitors the voltage during turn-off. When the VCE of the FET increases enough to turn on the external TVS diode, the RC network at the VCECLP input is charged up. Once the voltage at VCECLP reaches the clamp threshold (VCECLPTH), OUTL drive strength changes from the normal pull-down strength (can be >15A) to the ISTO (soft turn-off) setting in order to slow down the turn-off and reduce the voltage overshoot. The high-voltage clamping remains active for a predefined time tVCECLP_HLD. The OV condition is reported to a Status Register and, if unmasked, nFLT1 pulls low. The circuit implementation is shown in Figure 3-19.
Figure 3-19 Integrated active high-voltage clamping configuration