SLUAA84A January   2021  – February 2022 BQ769142 , BQ76942 , BQ76952

 

  1.   Trademarks
  2. Introduction
  3. Circuit Concepts
  4. Configuration
  5. Logic Level FETs
  6. FET Driver Implementation
  7. Transistor Driver Implementation
  8. Controlling LD
  9. Precharge and Predischarge for Low-Side FETs
  10. Summary
  11. 10References
  12. 11Revision History

Using Low-Side FETs with the BQ769x2 Battery Monitor Family

The BQ76952, BQ76942, and BQ769142 battery monitors support high-side N-channel FETs switching PACK+. In some designs the battery electronics designer will need or want to control FETs on the low side of the battery switching PACK-. This document discusses and shows results of switching low-side FETs using BQ769x2 devices and provides an example for designers implementing low-side FETs with devices in the BQ769x2 family.