SLUAA94 December 2020 BQ24190 , BQ24195 , BQ24195L , BQ24295 , BQ24297 , BQ25600D , BQ25601D , BQ25606 , BQ25611D , BQ25616 , BQ25890 , BQ25890H , BQ25895 , BQ25898D
The BQ25890 and BQ25895 can detect BC1.2, non-standard adapters and HVDCP (MaxChargeTM) as shown in Table 7-1, Table 7-2 , and Table 7-3.
| D+/D- Detection | Input Current Limit |
|---|---|
| USB SDP (USB500) | 500 mA |
| USB CDP | 1.5 A |
| USB DCP | 3.25 A |
| Divider 3 | 1 A |
| Divider 1 | 2.1 A |
| Divider 4 | 2.4 A |
| Divider 2 | 2 A |
| MaxCharge | 1.5 A |
| Unknown Adapter | 500 mA |
| Non-Standard Adapter | D+ Threshold | D- Threshold | Input Current Limit |
|---|---|---|---|
| Divider 1 | VD+ within V2P7_VTH | VD- within V2P0_VTH | 2.1 A |
| Divider 2 | VD+ within V1P2_VTH | VD- within V1P2_VTH | 2 A |
| Divider 3 | VD+ within V2P0_VTH | VD- within V2P7_VTH | 1 A |
| Divider 4 | VD+ within V2P7_VTH | VD- within V2P7_VTH | 2.4 A |
| Adjustable High Voltage Handshake | D+ | D- | Output |
|---|---|---|---|
| MaxCharge (12 V) | I1P6MA_ISINK | V3p45_VSRC | 12 V |
| MaxCharge (9 V) | V3p45_VSRC | I1P6MA_ISINK | 9 V |