SLUAAO1 December 2024 BQ27Z746 , BQ27Z758
The BQ27Z746 has several programmable hardware protection options that allow the user flexibility to adjust the integrated protection thresholds for a specific battery and application. These hardware protection values include over-voltage protection (OVP), under-voltage protection (UVP), over-current in charge (OCC), over-current in discharge (OCD), short-circuit detection (SCD), BAT_SP to PACK - short detection (BDP), BAT_SP to PACK + short detection (BCP), BAT_SN to PACK - short detection (BDN), BAT_SN to PACK + short detection.
This app note covers the protector tuning, protector delay, as well as programming the protection in production.