SLUAAQ7A August 2023 – April 2025 UCC256404
This is necessary to design the external circuit in more detail for the accurate operation of the auto standby function. We changed the circuit as follows so that the circuit can operate precisely in all AC voltage range conditions (90Vac to 264Vac). The fault signal output circuit was designed as shown in Figure 6-1 to improve the ZCS operation in the burst transition period by changing the small signal FET and shunt regulator configuration to an op amp configuration for more accurate auto standby operation.