SLUAAS5A November   2025  – June 2026 LMG3427R030 , LMG3427R050

 

  1.   1
  2.   Summary
  3. 1Implementation of LMG3427 in Interleaved TCM PFC
    1. 1.1 Topology of Interleaved TCM PFC
    2. 1.2 ZCD Detection Principle for LMG3427
    3. 1.3 Application Timing for TCM PFC Based on LMG3427
  4. 2ZCD Timing Issue Caused by Inter-phase Capacitance in TCM PFC
    1. 2.1 Inter-phase Parasitic Capacitance Caused by Poor Layout
    2. 2.2 ZCD Timing Issue Caused by Inter-phase Parasitic Capacitance
    3. 2.3 Analysis of ZCD Timing Issue Caused by Inter-phase Capacitance in TCM PFC
  5. 3How to Avoid ZCD Timing Issue Caused by Inter-phase Capacitance During PCB Design
  6. 4Summary
  7. 5References

Application Timing for TCM PFC Based on LMG3427

In TCM PFCs, three phases operate in an interleaved manner. To simplify analysis, single-phase operation is used as an example to analyze the operating timing of the LMG3427 when applied in TCM PFCs. Figure 1-4 shows the operating structure of a single-phase TCM PFC.

 Operating Structure of Single-Phase TCM PFCFigure 1-4 Operating Structure of Single-Phase TCM PFC

Figure 1-5 shows the operating timing analysis of an LMG3427-based TCM PFC.

 Application Timing for TCM PFC Based on LMG3427Figure 1-5 Application Timing for TCM PFC Based on LMG3427

Stage 1 (t0–t1): At t0, the active FET is turned on, and the inductor current starts to rise linearly.

Stage 2 (t1–t2): At t1, the active FET is turned off, while the sync FET stays off, and the inductor current starts to charge the Coss of the active FET and also discharge the Coss of the sync FET.

Stage 3 (t2–t3): At t2, the sync FET is fully discharged and remains off. The inductor current starts to freewheel through the sync FET, preparing for ZVS of the sync FET.

Stage 4 (t3–t4): At t3, ZVS of the sync FET is enabled. During this stage, the inductor current decreases linearly.

Stage 5 (t4–t5): At t4, the inductor current crosses zero. After a ZCD detection delay (not indicated in the diagram), the ZCD pin of the LMG3427 generates a ZCD pulse to indicate the inductor current zero crossing. The sync FET continues to be on for a period of time until t5, allowing the inductor to draw a certain negative current, creating conditions for ZVS of the active FET. This period between t4 and t5 can be referred to as the turn-off delay of the sync FET.

Stage 6 (t5–t6): At t5, the sync FET is turned off. The inductor current is negative at this point and therefore starts to charge the Coss of the sync FET and discharge the Coss of the active FET.

Stage 7 (t6–t7): At t6, the Coss of the active FET is fully discharged. Because the active FET remains off at this point, the inductor current starts to freewheel through the active FET, preparing for ZVS of the active FET. At t7, ZVS of the active FET is enabled.