SLUAAS6 November 2024 LM25180-Q1 , LM5156-Q1 , SN6507-Q1 , UCC14240-Q1 , UCC25800-Q1
High-voltage isolated bias power supply circuits have a high-voltage battery as a power source in HEVs and EVs. As a high-voltage battery, 400V and 800V voltage batteries are the most common in HEVs and EVs. The isolated bias supply connected to the high-voltage battery needs to support a wider input voltage range. The need for wide input voltage range support is similar to the low-voltage battery: SOC and load dump scenarios of the high-voltage battery. Based on the SOC of the battery, a wider input voltage range needs to be supported. For example, commonly considered voltage ranges are 240V–450V for a 400V battery and 550V–950V for an 800V battery. However, this voltage range can be different depending on the OEM requirement.
Although the high-voltage battery can be used as a primary source for isolated bias power supply, mostly the battery is used to provide redundancy. Flyback topology is usually selected for such a high and wide input voltage range from a technical perspective as well with respect to minimizing costs.
| Device | UCC28C5x-Q1 | UCC28700-Q1 | UCC28730-Q1 | UCC28740-Q1 | UCC28781-Q1 |
|---|---|---|---|---|---|
| Switching Type | Hard-switched | Valley switching | Valley switching | Valley switching | Zero-voltage switching (ZVS) |
| Feedback Regulation(1) |
Primary, Secondary (Optocoupler) | Primary | Primary | Secondary (Optocoupler) | Secondary (Optocoupler) |
| Typical Power Levels | 20W–100W | 2W–50W | 2W–50W | 2W–50W | 50W–150W |