SLUAAX9 June 2025 BQ25756
This application notes aims to aid engineers in the selection of the switching MOSFETs for the BQ2575x family of devices and understand the origin of power losses from MOSFETs. The MOSFETs in use can play a large role in the overall efficiency of the system. MOSFET selection depend heavily on the system parameters, such as the switching frequency, output current, output voltage, and input voltage.