Achieving fast short-circuit recovery on the BQ76952 involves two key requirements. First, the fault state machine must be reset rapidly; second, the DSG FET must be turned on quickly while maintaining reliable protection. The detailed steps and explanations are provided below:
- Step1: MCU monitors Safety Status A and waits for the short-circuit event (SCD) to trigger
- Step2: Disable the FET_EN function to ensure subsequent FET_TEST functions trigger correctly
- Step3: Enter Config Update mode, disable short-circuit protection, reset the fault state machine, and exit Config Update
- Step6-9: Re-enable short-circuit protection in Config Update mode to ensure future short-circuit events trigger protection properly.
- Step10: Use the FET TEST command to turn on the DSG FET; at this time, the FET remains governed by protection functions.
- Step11: Re-enable FET_EN, allowing the BQ76952 to resume autonomous control.