SLUAB43 August 2026 BQ76952
Short-circuit protection is one of the most critical functions of an AFE, serving to safeguard the safety and reliability of the battery and the entire BMS system during short-circuit conditions. Typically, short-circuit trip delay is a key performance metric for evaluating short-circuit protection, aiming to execute rapid short-circuit protection to secure the entire system. Meanwhile, false triggering caused by capacitive loads must also be avoided. However, in certain applications such as high-power low-side discharge scenarios, short-circuit recovery delay is equally important and warrants careful attention. This paper analyzes the built-in short-circuit protection mechanism of the BQ76952 and proposes a recovery approach based on System Config mode for scenarios requiring fast short-circuit recovery.