SLUS223H April   1997  – October 2024 UC1842 , UC1842-SP , UC1843 , UC1844 , UC1844-SP , UC1845 , UC1845-SP , UC2842 , UC2843 , UC2844 , UC2845 , UC3842 , UC3843 , UC3844 , UC3845 , UC3845AM

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
      1. 7.3.1  Detailed Pin Description
        1. 7.3.1.1 COMP
        2. 7.3.1.2 VFB
        3. 7.3.1.3 ISENSE
        4. 7.3.1.4 RT/CT
        5. 7.3.1.5 GROUND
        6. 7.3.1.6 OUTPUT
        7. 7.3.1.7 VCC
        8. 7.3.1.8 VREF
      2. 7.3.2  Pulse-by-Pulse Current Limiting
      3. 7.3.3  Current-Sense
      4. 7.3.4  Error Amplifier With Low Output Resistance
      5. 7.3.5  Undervoltage Lockout
      6. 7.3.6  Oscillator
      7. 7.3.7  Synchronization
      8. 7.3.8  Shutdown Technique
      9. 7.3.9  Slope Compensation
      10. 7.3.10 Soft Start
      11. 7.3.11 Voltage Mode
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal Operation
      2. 7.4.2 UVLO Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Open-Loop Test Fixture
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Input Bulk Capacitor and Minimum Bulk Voltage
        2. 8.2.2.2  Transformer Turns Ratio and Maximum Duty Cycle
        3. 8.2.2.3  Transformer Inductance and Peak Currents
        4. 8.2.2.4  Output Capacitor
        5. 8.2.2.5  Current Sensing Network
        6. 8.2.2.6  Gate Drive Resistor
        7. 8.2.2.7  VREF Capacitor
        8. 8.2.2.8  RT/CT
        9. 8.2.2.9  Start-Up Circuit
        10. 8.2.2.10 Voltage Feedback Compensation
          1. 8.2.2.10.1 Power Stage Poles and Zeroes
          2. 8.2.2.10.2 Slope Compensation
          3. 8.2.2.10.3 Open-Loop Gain
          4. 8.2.2.10.4 Compensation Loop
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
        1. 8.4.1.1 Feedback Traces
        2. 8.4.1.2 Bypass Capacitors
        3. 8.4.1.3 Compensation Components
        4. 8.4.1.4 Traces and Ground Planes
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information
Slope Compensation

Slope compensation is the large signal sub-harmonic instability that can occur with duty cycles that can extend beyond 50% where the rising primary side inductor current slope can not match the falling secondary side current slope. The sub-harmonic oscillation results in an increase in the output voltage ripple and can even limit the power handling capability of the converter.

The target of slope compensation is to achieve an ideal quality coefficient, QP, to be equal to 1 at half of the switching frequency. The QP is calculated with Equation 37.

Equation 37. UC1842 UC2842 UC3842 UC1843 UC2843 UC3843 UC1844 UC2844 UC3844 UC1845 UC2845 UC3845

In Equation 37, D is the primary side switch duty cycle and MC is the slope compensation factor, which is defined with Equation 38.

Equation 38. UC1842 UC2842 UC3842 UC1843 UC2843 UC3843 UC1844 UC2844 UC3844 UC1845 UC2845 UC3845

In Equation 38, Se is the compensation ramp slope and the Sn is the inductor rising slope. The optimal goal of the slope compensation is to achieve QP equal to 1; upon rearranging Equation 38 the ideal value of slope compensation factor is determined:

Equation 39. UC1842 UC2842 UC3842 UC1843 UC2843 UC3843 UC1844 UC2844 UC3844 UC1845 UC2845 UC3845

For this design to have adequate slope compensation, MC must be 2.193 when D reaches the maximum value of 0.627.

The inductor rising slope, Sn, at the ISENSE pin is calculated with Equation 40.

Equation 40. UC1842 UC2842 UC3842 UC1843 UC2843 UC3843 UC1844 UC2844 UC3844 UC1845 UC2845 UC3845

The compensation slope, Se, is calculated with Equation 41.

Equation 41. UC1842 UC2842 UC3842 UC1843 UC2843 UC3843 UC1844 UC2844 UC3844 UC1845 UC2845 UC3845

The compensation slope is added into the system through RRAMP and RCSF. The CRAMP is an AC-coupling capacitor that allows the voltage ramp of the oscillator to be used without adding an offset to the current sense; select a value to approximate high frequency short circuit, such as 10 nF as a starting point and make adjustments if required. The RRAMP and RCSF resistors form a voltage divider from the oscillator charge slope and this proportional ramp is injected into the ISENSE pin to add slope compensation. Choose the value of RRAMP to be much larger than the RRT resistor to avoid loading down the internal oscillator and result in a frequency shift.  The oscillator charge slope is calculated using the peak-to-peak voltage of the RT/CT sawtooth waveform, VOSCpp, equal to 1.7 V, and the minimum on-time, as shown in Equation 43.

Equation 42. UC1842 UC2842 UC3842 UC1843 UC2843 UC3843 UC1844 UC2844 UC3844 UC1845 UC2845 UC3845
Equation 43. UC1842 UC2842 UC3842 UC1843 UC2843 UC3843 UC1844 UC2844 UC3844 UC1845 UC2845 UC3845

To achieve a 44.74-mV/µs compensation slope, RCSF resistor is calculated with Equation 44. In this design, RRAMP is selected as 24.9 kΩ, a 4.2-kΩ resistor is selected for RCSF.

Equation 44. UC1842 UC2842 UC3842 UC1843 UC2843 UC3843 UC1844 UC2844 UC3844 UC1845 UC2845 UC3845