SLUSBN5C August 2013 – February 2026 TPS53515
PRODUCTION DATA
The TPS53515 device has an internal 5V LDO feature using input from VDD and output to VREG. When the VDD voltage rises above 2.8V, the internal LDO is enabled and outputs voltage to the VREG pin. The VREG voltage provides the bias voltage for the internal analog circuitry. The VREG voltage also provides the supply voltage for the gate drives.
Figure 6-1 Power-up Sequence Waveforms