SLUSCO1B June 2017 – July 2024 UCC27212
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-1.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Supply voltage, VDD | 12V |
| Voltage on HS, VHS | 0V to 100V |
| Voltage on HB, VHB | 12V to 112V |
| Output current rating, IO | –4.5A/3.7A |
| Operating frequency | 500kHz |