SLUSCO1B June 2017 – July 2024 UCC27212
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VDD | Supply voltage | 7 | 12 | 17 | V |
| VHS | Voltage on HS | –1 | 100 | V | |
| Voltage on HS (repetitive pulse < 100 ns)(1) | –(20 V – VDD) | 110 | |||
| VHB | Voltage on HB | VHS + 8.0 | 115 | ||
| SRHS | Voltage slew rate on HS | 50 | V/ns | ||
| TJ | Operating junction temperature | –40 | 150 | °C | |