SLUSDE1E September 2018 – November 2024 UCC21540 , UCC21540A , UCC21541 , UCC21542
PRODUCTION DATA
| INPUTS | DIS | OUTPUTS | NOTE | ||
|---|---|---|---|---|---|
| INA | INB | OUTA | OUTB | ||
| L | L | L | L | L | UCC21540/A, UCC21541: If the dead time function is used, output transitions occur after the dead time expires. See Section 8.4.2. |
| L | H | L | L | H | |
| H | L | L | H | L | |
| H | H | L | L | L | UCC21540/A, UCC21541: DT is programmed with RDT. |
| H | H | L | H | H | UCC21540/A, UCC21541: DT pin pulled high to VCCIUCC21542: Default operation |
| Left Open | Left Open | L | L | L | |
| X | X | H | L | L | Bypass using a ≥1-nF low ESR/ESL capacitor close to DIS pin when connecting to a micro-controller with distance. |