SLUSDM0M May 2020 – September 2025 TPS628501-Q1 , TPS628502-Q1 , TPS628503-Q1
PRODMIX
The junction temperature (TJ) of the device is monitored by an internal temperature sensor. If TJ exceeds 170°C (typ), the device goes into thermal shutdown. Both the high-side and low-side power FETs are turned off and PG goes low. When TJ decreases below the hysteresis amount of typically 15°C, the converter resumes normal operation, beginning with soft start. During a PFM pause, the thermal shutdown is not active. After a PFM pause, the device needs up to 9 µs to detect a junction temperature that is too high. If the PFM burst is shorter than this delay, the device does not detect a junction temperature that is too high.