SLUSDM0M May 2020 – September 2025 TPS628501-Q1 , TPS628502-Q1 , TPS628503-Q1
PRODMIX
The TPS62850x-Q1 can be externally synchronized by applying an external clock on the MODE/SYNC pin. There is no need for any additional circuitry as long as the input signal meets the requirements given in the electrical specifications. The clock can be applied or removed during operation, allowing you to switch from an externally defined fixed frequency to power-save mode or to internal fixed frequency operation.
The value of the RCF resistor must be chosen such that the internally defined frequency and the externally applied frequency are close to each other. This action makes sure of a smooth transition from internal to external frequency and vice versa.
Figure 9-58 Schematic using External Synchronization
| VIN = 5 V | RCF = 8.06 kΩ | IOUT = 0.1 A |
| VOUT = 1.8 V | fEXT = 2.5 MHz |

| VIN = 5 V | RCF = 8.06 kΩ | IOUT = 0.1 A |
| VOUT = 1.8 V | fEXT = 2.5 MHz |