SLUSDN6C September 2019 – December 2024 TPSM82810 , TPSM82813
PRODMIX
The TPSM8281x can be synchronized by applying a clock on the MODE/SYNC pin. There is no need for any additional circuitry. See Figure 9-35. The clock can be applied, changed, and removed during operation. The value of the RCF resistor is recommended to be chosen such that the internally defined frequency and the externally-applied frequency are close to each other to have a fast settling time to the external clock. Synchronizing to a clock is not possible, if the COMP/FSET pin is connected to Vin or GND. Figure 9-36 and Figure 9-37 show the external clock being applied and removed. When an external clock is applied, the device operates in PWM mode.

| VIN = 5V | RCF = 8.06kΩ | IOUT = 0.1A |
| VOUT = 1.8V | fEXT = 2.5MHz | |

| VIN = 5V | RCF = 8.06kΩ | IOUT = 1A |
| VOUT = 1.8V | fEXT = 2.5MHz | |