SLUSDN6C September 2019 – December 2024 TPSM82810 , TPSM82813
PRODMIX
The output voltage of the TPSM8281x is adjustable. Choose resistors R1 and R2 to set the output voltage within a range of 0.6V to 5.5V according to Equation 10. To keep the feedback (FB) net robust from noise, set R2 equal to or lower than 100kΩ to have at least 6µA of current in the voltage divider.

Lower values of FB resistors achieve better noise immunity at the expense of reduced light load efficiency. Details about optimizing feedback resistor networks can be found in the analog design journal article Design considerations for a resistive feedback divider in a DC/DC converter.