SLUSDN6C September   2019  – December 2024 TPSM82810 , TPSM82813

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  8. Parameter Measurement Information
    1. 7.1 Schematic
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Precise Enable (EN)
      2. 8.3.2 Output Discharge
      3. 8.3.3 COMP/FSET
      4. 8.3.4 MODE/SYNC
      5. 8.3.5 Spread Spectrum Clocking (SSC) - TPSM8281xS
      6. 8.3.6 Undervoltage Lockout (UVLO)
      7. 8.3.7 Power-Good Output (PG)
      8. 8.3.8 Thermal Shutdown
    4. 8.4 Device Functional Modes
      1. 8.4.1 Pulse Width Modulation (PWM) Operation
      2. 8.4.2 Power Save Mode Operation (PFM/PWM)
      3. 8.4.3 100% Duty-Cycle Operation
      4. 8.4.4 Current Limit and Short Circuit Protection
      5. 8.4.5 Soft Start / Tracking (SS/TR)
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Custom Design With WEBENCH® Tools
        2. 9.2.2.2 Setting the Output Voltage
        3. 9.2.2.3 Feedforward capacitor
        4. 9.2.2.4 Input Capacitor
        5. 9.2.2.5 Output Capacitor
      3. 9.2.3 Application Curves
    3. 9.3 System Examples
      1. 9.3.1 Voltage Tracking
      2. 9.3.2 Synchronizing to an External Clock
    4. 9.4 Power Supply Recommendations
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Examples
        1. 9.5.2.1 Thermal Consideration
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Third-Party Products Disclaimer
      2. 10.1.2 Custom Design With WEBENCH® Tools
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 Receiving Notification of Documentation Updates
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

COMP/FSET

This pin sets two different parameters independently:

  • Internal compensation settings for the control loop (three settings available)
  • The switching frequency in PWM mode from 1.8MHz to 4MHz

A resistor from COMP/FSET to GND changes the compensation as well as the switching frequency. The change in compensation adapts the device to different values of output capacitance. The resistor must be placed close to the pin to keep the parasitic capacitance on the pin to a minimum. The compensation setting is set after enabling the converter, so a change in the resistor during operation only has an effect on the switching frequency but not on the compensation.

To save external components, the pin can also be directly tied to VIN or GND to set a pre-defined switching frequency and compensation. Do not leave the pin floating.

The switching frequency must be selected based on the maximum input voltage and the output voltage to meet the specifications for the minimum on-time.

Example: VIN = 5.5 V, VOUT = 1 V

Equation 1. f S w , m a x = V O U T V I N   ×   t O N , m i n =   1   V 5.5   V   ×   75   n s   = 2.42   M H z

The compensation range has to be chosen based on the minimum effective capacitance used. The capacitance can be increased from the minimum value as given in Table 8-1 up to the maximum of 470µF in all of the three compensation ranges. The higher compensation settings give better load transient response, when larger output capacitances are used. If the capacitance of an output changes during operation, for example, when load switches are used to connect or disconnect parts of the circuitry, the compensation has to be chosen for the minimum capacitance on the output. Compensating for large output capacitance but placing less capacitance on the output can lead to instability.

The switching frequency for the different compensation setting is determined by the following equations.

For compensation (comp) setting 1:

Equation 2. R C F ( k Ω ) = 1 8 M H z × k Ω f S ( M H z )

For compensation (comp) setting 2:

Equation 3. R C F ( k Ω ) = 6 0 M H z × k Ω f S ( M H z )

For compensation (comp) setting 3:

Equation 4. R C F ( k Ω ) = 1 8 0 M H z × k Ω f S ( M H z )
Table 8-1 Switching Frequency and Compensation
COMPENSATION RCF SWITCHING FREQUENCY MINIMUM OUTPUT CAPACITANCE FOR VOUT < 1V MINIMUM OUTPUT CAPACITANCE FOR 1V ≤ VOUT < 3.3V MINIMUM OUTPUT CAPACITANCE FOR VOUT ≥ 3.3V
for smallest output capacitance
(comp setting 1)
10kΩ ... 4.5kΩ 1.8MHz (10kΩ) ... 4MHz (4.5kΩ) according to Equation 3 53µF 32µF 27µF
for medium output capacitance
(comp setting 2)
33kΩ ... 15kΩ 1.8MHz (33kΩ) ... 4MHz (15kΩ) according to Equation 4 100µF 60µF 50µF
for large output capacitance
(comp setting 3)
100kΩ ... 45kΩ 1.8MHz (100kΩ) ... 4MHz (45kΩ) according to Equation 5 200µF 120µF 100µF
for smallest output capacitance
(comp setting 1)
tied to GND internally fixed 2.25MHz 53µF 32µF 27µF
for large output capacitance
(comp setting 3)
tied to VIN internally fixed 2.25MHz 200µF 120µF 100µF

Refer to Section 9.2.2.5 for further details on the output capacitance required depending on the output voltage. All values are the effective value of capacitance.

A too high resistor value for RCF is read as "tied to VIN", and a value below the lowest range as "tied to GND". The minimum output capacitance in Table 8-1 is for capacitors close to the output of the device. If the capacitance is distributed, a lower compensation setting can be required.