SLUSDW2C November 2021 – May 2025 BQ27Z746
PRODUCTION DATA
The overcurrent in discharge (OCD) function detects abnormally high current in the discharge direction. The overload in discharge threshold and delay time are configurable through the firmware register. The thresholds and timing can be fine-tuned even further based on a sense resistor with lower resistance or wider tolerance through calibration. When an OCD event occurs, the Safety Status flag is set to 1 and is latched until it is cleared and the fault condition his removed.