SLUSDW2C November 2021 – May 2025 BQ27Z746
PRODUCTION DATA
The short-circuit current in charge (OCC) function detects catastrophic current conditions in the charge direction. The short-circuit in charge threshold and delay time are configurable through the firmware register. The thresholds and timing can be fine-tuned even further based on a sense resistor with lower resistance or wider tolerance through calibration. The detection circuit also incorporates a blanking delay before disabling the CHG and DSG FETs. When an OCC event occurs, the Safety Status flag bit is set to 1 and is latched until it is cleared and the fault condition is removed.