SLUSE22C February 2020 – September 2025 BQ27Z561-R2
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIH | High-level input voltage | SCL, SDA/HDQ, VREG18 = 1.8V | 1.26 | V | ||
| VIL | Low-level input voltage low | VREG18 = 1.8V | 0.54 | V | ||
| VOL | Low-level output voltage | IOL = 1mA, VREG18 = 1.8V | 0.36 | V | ||
| CI | Input capacitance | 10 | pF | |||
| Ilkg | Input leakage current | 1 | µA | |||