Product details

Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells Single Cell Communication interface HDQ, I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm, SHA-256 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
Cell chemistry Li-Ion/Li-Polymer, LiFePO4 Number of series cells Single Cell Communication interface HDQ, I2C Battery capacity (min) (mAh) 100 Battery capacity (max) (mAh) 32000 Implementation Pack External capacity indication None Features Impedance Track™ algorithm, SHA-256 Authentication Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YPH) 12 2.8896 mm² (2.064 mm × 1.4 mm)
  • Supports high-side and low-side current sense resistors: down to 1mΩ
  • Supports pack-side gauging including enhanced state of health (SOH) algorithm
  • Fast QMax update option based on predicted OCV
  • SHA-256 authentication responder for increased battery pack security
  • Sophisticated charge algorithms
    • JEITA
    • Enhanced charging
    • RSOC charging compensation option
  • Two independent ADCs
    • Support for simultaneous current and voltage sampling
    • High-accuracy coulomb counter with input offset error: < 1 µV (typical)
  • Low-voltage operation: 2V
  • Wide-range current applications: 1mA to > 5A
  • Active high or low pulse or level interrupt pin
  • Supports battery trip point (BTP)
  • Reduced power modes (typical battery pack operating range conditions)
    • Typical SLEEP mode: < 11µA
    • Typical DEEP SLEEP mode: < 9µA
    • Typical HIBERNATE mode: < 3µA
    • Typical OFF mode: < 1.9µA
  • Internal and external temperature sense functions
  • Diagnostic lifetime data monitor and black box recorder
  • 400kHz I2C bus communications interface for high-speed programming and data access
  • HDQ one-wire for communication with host
  • Compact 12-pin DSBGA package (YPH)
  • Supports high-side and low-side current sense resistors: down to 1mΩ
  • Supports pack-side gauging including enhanced state of health (SOH) algorithm
  • Fast QMax update option based on predicted OCV
  • SHA-256 authentication responder for increased battery pack security
  • Sophisticated charge algorithms
    • JEITA
    • Enhanced charging
    • RSOC charging compensation option
  • Two independent ADCs
    • Support for simultaneous current and voltage sampling
    • High-accuracy coulomb counter with input offset error: < 1 µV (typical)
  • Low-voltage operation: 2V
  • Wide-range current applications: 1mA to > 5A
  • Active high or low pulse or level interrupt pin
  • Supports battery trip point (BTP)
  • Reduced power modes (typical battery pack operating range conditions)
    • Typical SLEEP mode: < 11µA
    • Typical DEEP SLEEP mode: < 9µA
    • Typical HIBERNATE mode: < 3µA
    • Typical OFF mode: < 1.9µA
  • Internal and external temperature sense functions
  • Diagnostic lifetime data monitor and black box recorder
  • 400kHz I2C bus communications interface for high-speed programming and data access
  • HDQ one-wire for communication with host
  • Compact 12-pin DSBGA package (YPH)

The Texas Instruments BQ27Z561-R2 Impedance Track™ gas gauge solution is a highly integrated, accurate 1-series cell gas gauge with a flash programmable custom reduced instruction-set CPU (RISC) and SHA-256 authentication for Li-ion and Li-polymer battery packs. The 1-series cell capability includes parallel cells for increased capacity.

The BQ27Z561-R2 gas gauge communicates through I2C-compatible and HDQ one-wire interfaces and includes several key features that can help facilitate accurate gas gauging applications. Integrated temperature sense functions (internal and external options) enable system and battery temperature measurements.

The integrated SHA-256 functionality helps enable secure identification between systems and packs. The interrupt and BTP functions facilitate the BQ27Z561-R2 device to inform the system when a specific state-of-charge (SOC), voltage, or temperature condition occurs. The low-voltage operation enables the system to continue monitoring the battery even in deeply discharged conditions. During low-activity situations, set the device to the low power coulomb counting (CC) mode, which enables the device to continue coulomb counting, while reducing operating current significantly.

The Texas Instruments BQ27Z561-R2 Impedance Track™ gas gauge solution is a highly integrated, accurate 1-series cell gas gauge with a flash programmable custom reduced instruction-set CPU (RISC) and SHA-256 authentication for Li-ion and Li-polymer battery packs. The 1-series cell capability includes parallel cells for increased capacity.

The BQ27Z561-R2 gas gauge communicates through I2C-compatible and HDQ one-wire interfaces and includes several key features that can help facilitate accurate gas gauging applications. Integrated temperature sense functions (internal and external options) enable system and battery temperature measurements.

The integrated SHA-256 functionality helps enable secure identification between systems and packs. The interrupt and BTP functions facilitate the BQ27Z561-R2 device to inform the system when a specific state-of-charge (SOC), voltage, or temperature condition occurs. The low-voltage operation enables the system to continue monitoring the battery even in deeply discharged conditions. During low-activity situations, set the device to the low power coulomb counting (CC) mode, which enables the device to continue coulomb counting, while reducing operating current significantly.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
BQ27Z561-R1 ACTIVE Impedance Track™ battery gas gauge solution for 1-series cell Li-ion battery packs BQ27Z561-R1 is the previous firmware release
BQ27Z561 ACTIVE Impedance Track™ integrated circuit gas gauge solution for 1-series BQ27Z561 is the previous firmware release

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet BQ27Z561-R2 Impedance Track™ Battery Gas Gauge Solution for 1-Series Cell Li-Ion Battery Packs datasheet (Rev. C) PDF | HTML Sep 30, 2025
* User guide BQ27Z561-R2 and BQ27Z558 Technical Reference Manual (Rev. C) PDF | HTML Mar 3, 2024
Application note How to Create and Program Authentication Keys into TI Battery Fuel Gauges PDF | HTML Mar 5, 2025
Application note BQ27Z561-R1 to BQ27Z561-R2 Change List PDF | HTML Feb 26, 2020
Application note Achieving The Successful Learning Cycle PDF | HTML Jun 19, 2018
Application note Gauge Communication Jan 12, 2017
Application note Simple Guide to Chemical ID Selection Tool (GPC) (Rev. B) PDF | HTML Sep 10, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ27Z561EVM-011 — BQ27Z561 1S-cell programmable battery manager Evaluation module

This evaluation module (EVM) is a complete evaluation system for the BQ27Z561 battery management system. The EVM includes a BQ27Z561 integrated circuit (IC) and all other components necessary to monitor and predict capacity and other parameters of a 1-series Li-ion or Li-polymer battery pack. The (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

BQSTUDIO — Battery Management Studio (bqStudio) Software

Battery Management Studio (bqStudio) offers a full suite of robust tools to assist with the process of evaluating, designing with, configuring, testing, or otherwise utilizing TI Battery management products. This includes features that provide full access to registers and data memory including (...)

Supported products & hardware
Software programming tool

BQ-BMS-PROGRAMMER-SW — Command line programmers for BQ products

BQ-BATTERY-PROGRAMMER-SW software development kit (SDK) is a collection of robust software command line tools that assist with the process of programming, testing, or assembling packs that use TI Battery management products. The executables in this software work with the MKST-3P-ALT-EV2300 MKS (...)

Supported products & hardware
Software programming tool

BQ-PRODUCTION-SINGLE-CELL-SW — Production software for single cell battery fuel (gas) gauges

SingleCellbqProduction offers a full suite of robust tools to assist with the process of configuring, calibrating, manufacturing and tracking printed circuit boards utilizing TI's battery battery management products. This includes features that allow writing a golden image followed by different (...)

Supported products & hardware
Software programming tool

BQKEYPROGRAMMER — Program Key Software for Battery Fuel Gauges

Several TI Fuel Gauge products support authentication for anti-counterfeit protection of battery packs. The selection of the battery authentication scheme between SHA and ECC is left to the user to decide. bqKeyPackager is provided to package the key, and bqKeyProgrammer is provided to program the (...)

Supported products & hardware
Support software

BQ27Z561-R2-DEVICE-FW — BQ27Z561 Firmware

The BQ27Z561-R2-DEVICE-FW is a firmware (FW) release that can be flashed onto any existing hardware such as the BQ27Z561 or BQ27Z561-R1 product. The firmware incorporates the patented Impedance Track™ technology to create a pack-based solution that provides a rich array of features for gas (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YPH) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos