SLUSEG1A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input Voltage | 58 | 60 | 62 | V | |
| VIN(DO) | Dropout protection threshold | Falling | 55 | V | ||
| NS | Number of LEDs | 1 | 16 | |||
| VFLED | LED forward voltage drop | 2.8 | 3 | 3.4 | V | |
| rD | LED string series resistance | N × rD(LED) | 0.1 | 1.6 | Ω | |
| VOUT | Output voltage | Ns × VFLED | 2.8 | 54.4 | V | |
| ILED | LED current | 100 | 1600 | mA | ||
| ΔiLED | LED current ripple | Defined as percentage peak-to-peak at maximum LED current. 5 % of maximum LED current. | 80 | mA | ||
| ΔiL | Inductor current ripple | Defined as percentage peak-to-peak at maximum LED current | 30 | % | ||
| VIN(UVLO,RISE) | Start input voltage | Input voltage rising | 28.5 | V | ||
| VIN(UVLO,HYS) | Input voltage undervoltage lockout hysteresis | 5 | V | |||
| fPWM | PWM frequency | 439 | Hz | |||
| DPWM | PWM dimming duty cycle | 4 | 100 | % | ||
| VSW | Switching frequency | 438 | kHz | |||
| TA | Ambient temperature | 25 | °C | |||