SLUSEG1A August 2021 – December 2021 TPS92519-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Supply Voltage | V5A, V5D to GND | –0.3 | 5.5 | V |
| Boot voltage | BSTx to SWx | –0.3 | 5.5 | V |
| BSTx to PGND | –0.3 | 70 | V | |
| Switch node voltage | SWx to PGND | –0.5 | 65 | V |
| SWx to PGND (< 10ns) | –3.5 | V | ||
| Drain node voltage | VINx to PGND | –0.3 | 65 | V |
| Current | CSNx to VINx (< 10µs) | 1.5 | A | |
| GND to CSPx, GND to CSNx (< 10µs) | 430 | mA | ||
| Inputs | CSNx - VINx | 0.5 | V | |
| CSPx, CSNx to GND | –0.5 | 65 | V | |
| CSPx to CSNx | –0.3 | 0.3 | V | |
| UDIMx to GND | –0.3 | 65 | V | |
| COMPx, IADJx, FSET, EN to GND | –0.3 | 5.5 | V | |
| Outputs | FLTx to GND | –0.3 | 5.5 | V |
| Junction temperature | TJ | 150 | °C | |
| Lead temperature | Soldering, 10 s | 260 | °C | |
| Storage temperature | Tstg | –65 | 150 | °C |