SLUSEJ1C December 2021 – November 2025 TPSM8D6C24
PRODUCTION DATA
| CMD Address | 27h |
| Write Transaction: | Write Word |
| Read Transaction: | Read Word |
| Format: | SLINEAR11 per CAPABILITY |
| Phased: | No |
| NVM Backup: | EEPROM |
| Updates: | On-the-fly |
The VOUT_TRANSITION_RATE command sets the slew rate at which any output voltage changes during normal power conversion occur. This commanded rate of change does not apply when the unit is commanded to turn on or to turn off. The units are mV/μs.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| VOTR_EXP | VOTR_MAN | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RW | RW | RW | RW | RW | RW | RW | RW |
| VOTR_MAN | |||||||
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field |
Access |
Reset | Description |
|---|---|---|---|---|
| 15:11 | VOTR_ EXP | RW | 11100b | Linear format two’s complement exponent. Exponent = –4, LSB = 0.0625 mV/μs |
| 10:0 | VOTR_ MAN | RW | NVM | Linear format two’s complement mantissa |
Note that every binary value between the minimum and maximum values is writable and readable, but that the actual output voltage slew rate is set to the nearest supported value.
VOUT_TRANSITION RATE can be programmed from 0.067 mV/µs to 15.933 mV/µs.
Attempts to write (27h) VOUT_TRANSITION_RATE to any value outside those specified as valid are considered invalid or unsupported data and cause the TPSM8D6C24 to respond by flagging the appropriate status bits and notifying the host according to the PMBus 1.3.1 Part II specification section 10.9.3.