SLUSEJ1C December 2021 – November 2025 TPSM8D6C24
PRODUCTION DATA
Test conditions: fSW = 550 kHz, VIN = 12 V, VOUTA = 1 V, VOUTB = 1.2 V, IOUTA = IOUTB=35 A, Airflow = 200LFM, Peak module temp: 102°C
Figure 8-23 Thermal
Image at 25°C Ambient, 12 Vin, 0.8V and 1.2 Vout, 35 A, 550 kHzTest conditions:
fSW = 600 kHz, VIN = 12 V, VOUT = 0.8 V, IOUT = 70 A, Airflow = 200LFM
Peak module temp: 100°C
Figure 8-24 Thermal
Image at 25°C Ambient, 12 Vin, 0.8 Vout, 70 A, 550 kHz