SLUSEJ1C December 2021 – November 2025 TPSM8D6C24
PRODUCTION DATA
| CMD Address | 1Bh (with CMD byte = 7Dh) |
| Write Transaction: | Write Word |
| Read Transaction: | Block-Write/Block-Read Process Call |
| Format: | Unsigned Binary (1 byte) |
| Phased: | No, Only PHASE = FFh is supported |
| NVM Backup: | EEPROM |
| Updates: | On-the-fly |
SMBALERT_MASK bits for STATUS_TEMPERATURE
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RW | RW | R | R | R | R | R | R |
| mOTF | mOTW | 0 | 0 | 0 | 0 | 0 | 0 |
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 7 | mOTF | RW | NVM | 0b: SMBALERT may assert due to this condition. 1b: SMBALERT may not assert due to this condition. |
| 6 | mOTW | RW | NVM | 0b: SMBALERT may assert due to this condition. 1b: SMBALERT may not assert due to this condition. |
| 5:0 | Not supported | R | 0d | Not supported and always set to 000000b. |