SLUSEJ1C December 2021 – November 2025 TPSM8D6C24
PRODUCTION DATA
| CMD Address | F1h |
| Write Transaction: | Write Word |
| Read Transaction: | Read Word |
| Format: | Unsigned Binary (2 bytes) |
| Phased: | Yes |
| NVM Backup: | No |
SIMULATE_FAULT allows the user to simulate fault and warning conditions by triggering the output of the detection circuit for that controls it. Multiple faults can be simulated at once.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| W/R | W/R | W/R | W/R | W/R | W/R | W/R | W/R |
| FAULT_PERSIST | SIM_TEMP_OTF | Reserved | SIM_IOUT_OCF | SIM_VIN_OFF | SIM_VIN_OVF | SIM_VOUT_UVF | SIM_VOUT_OVF |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| W/R | W/R | W/R | W/R | W/R | W/R | W/R | W/R |
| WARN_PERSIST | Reserved | Reserved | SIM_IOUT_OCW | SIM_VIN_UVW | Reserved | SIM_VOUT_UVW | SIM_VOUT_OVW |
| LEGEND: R/W = Read/Write; R = Read only |
| Bit | Field | Access | Reset | Description |
|---|---|---|---|---|
| 15 | FAULT_PERSIST | W/R | 0b | 0b: Simulated faults are automatically removed after one fault
response. 1b: Simulated faults persist until SIMULATE_FAULTS is written again. |
| 14 | SIM_TEMP_OTF | W/R | 0b | 0b: No change 1b: Simulate overtemperature fault. |
| 13 | Reserved | W/R | 0b | 0b: No change 1b: Not used |
| 12 | SIM_IOUT_OCF | W/R | 0b | 0b: No change 1b: Simulate output current overcurrent fault. |
| 11 | SIM_VIN_OFF* | W/R | 0b | 0b: No change 1b: Simulate PVIN undervoltage lockout. |
| 10 | SIM_VIN_OVF | W/R | 0b | 0b: No change 1b: Simulate PVIN overvoltage fault. |
| 9 | SIM_VOUT_UVF | W/R | 0b | 0b: No change 1b: Simulate VOUT undervoltage fault. |
| 8 | SIM_VOUT_OVF* | W/R | 0b | 0b: No change 1b: Simulate VOUT overvoltage fault. |
| 7 | WARN_PERSIST | W/R | Default Settings | 0b: Simulated warnings are automatically removed after one Fault
response. 1b: Simulated warnings persist until SIMULATE_FAULTS is written again. |
| 6 | Reserved | W/R | Default Settings | 0b: No change 1b: Not used |
| 5 | Reserved | W/R | Default Settings | 0b: No change 1b: Not used |
| 4 | SIM_IOUT_OCW | W/R | Default Settings | 0b: No change 1b: Simulate output current overcurrent warning. |
| 3 | SIM_VIN_UVW | W/R | Default Settings | 0b: No change 1b: Simulate PVIN undervoltage warning. |
| 2 | Reserved | W/R | Default Settings | 0b: No change 1b: Not used |
| 1 | SIM_VOUT_UVW | W/R | Default Settings | 0b: No change 1b: Simulate VOUT undervoltage warning. |
| 0 | SIM_VOUT_OVW | W/R | Default Settings | 0b: No change, 1b: Simulate VOUT overvoltage warning. |
*Only SIM_VIN_OFF and SIM_VOUT_OVF are allowed to trigger their analog comparator while conversion is disabled. All other faults, including SIM_TEMP_OTF and SIM_VIN_OVF, only simulate while conversion is enabled to allow these faults to simulate repeated shutdown and restart responses when FAULT_PERSIST is selected.