SLUSET9H December 2022 – October 2024 UCC21551-Q1
PRODMIX
Setting the EN pin low (or left open) shuts down both outputs simultaneously. Pull the EN pin high allows the UCC21551x-Q1 to operate normally. The EN response delay has a typical value of 48 ns. The EN pin is only functional (and necessary) when VCCI stays above the UVLO threshold. It is recommended to tie this pin to VCCI if the EN pin is not used to achieve better noise immunity, and it is recommended to bypass using a 100-pF to1-nF low ESR/ESL capacitor close to EN pin when connecting EN pin to a microcontroller with long traces.