SLUSET9H December 2022 – October 2024 UCC21551-Q1
PRODMIX
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VCCI to GND | Input bias supply voltage | –0.3 | 6 | V |
| VDDA, VDDB to VSS | Output bias supply voltage | –0.3 | 30 | V |
| OUTA to VSSA, OUTB to VSSB | Output signal DC voltage | –0.3 | VDDA/B + 0.3 | V |
| Output signal transient voltage for 200-ns | –2 | VDDA/B + 0.3 | V | |
| INA, INB to GND |
Input signal DC voltage | –0.3 | VCCI + 0.3(2) | V |
| DT, EN to GND | –0.3 | VCCI + 0.3(2) | V | |
| Channel to channel isolation voltage | |VSSA-VSSB| in DWK and DFJ package | 1850 | V | |
| TJ | Junction temperature | –40 | 150 | ℃ |
| Tstg | Storage temperature | –65 | 150 | ℃ |