SLUSEY3 July 2024 UCC27311A
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-1.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Supply voltage, VDD | 12 V |
| Voltage on HS, VHS | 0 V to 100 V |
| Voltage on HB, VHB | 12 V to 112 V |
| Output current rating, IO | –4.5 A to 3.7A |
| Operating frequency | 500 kHz |